(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ace Ball - 21 (Stainless Steel) UH Hose Nipple Integrated (UH-1106)

Ace Ball - 21 (Stainless Steel) UH Hose Nipple Integrated UH-1106
  • Volume Discount

[Features]
· 1/8" to 3/8" small-diameter ball valve.
· Integrated with various fittings.
· Threaded/tapped Benri valve.
· Omni-directional handle.
· Great workability and appearance.

Part Number

Configured Part Number is shown.

UH-1106

Part Number
UH-1106
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPrimary Side (Supply Side) Mounting Screws Nominal Dimension A Volute O.D. D
(mm)
Bore diameter d
(φ)
1 Piece(s)Available

8 Days or more

101/8B(6A)64.6

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Air / Oil Main Body Shape Straight
Body Material CF-8 Stainless Steel Cast Operation Method Manual Primary Side (Supply Side) Connection Type A R(PT)
Operating Temperature Range(℃) -10::120 Body Lining No Handle Shape Lever Handle with Name Plate
Connection Type D in the Secondary Side(Controlled Side) Hose nipple integrated Operating Pressure 0.98MPa or Less

Please check the type/dimensions/specifications of the part UH-1106 in the Ace Ball - 21 (Stainless Steel) UH Hose Nipple Integrated series.

Products like this...

Part Number
UH-1107
UH-1108
UH-1110
UH-1208
UH-1209
UH-1210
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPrimary Side (Supply Side) Mounting Screws Nominal Dimension A Volute O.D. D
(mm)
Bore diameter d
(φ)
1 Piece(s)Available

17 Days or more

101/8B(6A)74.6
1 Piece(s)Available

11 Days or more

101/8B(6A)84.6
1 Piece(s)Available

16 Days or more

101/8B(6A)10.54.6
1 Piece(s)Available

11 Days or more

101/4B(8A)84.6
1 Piece(s)Available

11 Days or more

101/4B(8A)94.6
1 Piece(s)Available

8 Days or more

101/4B(8A)10.54.6

Additional Products in this Category

Tech Support