(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Ace Ball Angle Type (Brass) BY Hose Joint Type

Ace Ball Angle Type (Brass) BY Hose Joint Type
  • Volume Discount

The handle may be operated in any direction. For air Valves.

[Features]
· Short handles and colored handles are also available.
· Choose according to the operating space, environment, and type of fluid.
· Orange is the standard.
· Short handle: 25 mm; Standard handle: 40 mm.

Part Number

Configured Part Number is shown.

Part Number
BY-3208
BY-3209
BY-3310
Part NumberMinimum order quantityVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A Volute O.D. D
(mm)
1 Piece(s)Available

11 Days or more

1/4B(8A)8
1 Piece(s)Available

8 Days or more

1/4B(8A)9
1 Piece(s)Available

11 Days or more

3/8B(10A)10.5

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Air / Oil Main Body Shape Angle
Body Material C37700 Brass Operation Method Manual Primary Side (Supply Side) Connection Type A R(PT)
Operating Temperature Range(℃) -10::80 Body Lining No Handle Shape Standard Knob
Connection Type D in the Secondary Side(Controlled Side) Hose joint type Bore diameter d(φ) 6 Operating Pressure 0.98MPa or Less

Additional Products in this Category

Tech Support