(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ace Ball RV (Brass) 8000 Series (Angle Model) BR Ring Type for Copper Tube

Ace Ball RV (Brass) 8000 Series (Angle Model) BR Ring Type for Copper Tube
  • Volume Discount

The valve unit and mounting part rotate separately. The set angle and mounting port can be freely set. Enables simple connection even in narrow spaces.

Part Number

Configured Part Number is shown.

Part Number
BR-8106
BR-8208
BR-8310
Part NumberMinimum order quantityVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A Applicable Pipe O.D. D in the Secondary Side(Controlled Side)
(Ø)
1 Piece(s)Available

8 Days or more

1/8B(6A)6
1 Piece(s)Available

8 Days or more

1/4B(8A)8
1 Piece(s)Available

11 Days or more

3/8B(10A)10

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Air / Oil Main Body Shape Angle
Body Material C37700 Brass Operation Method Manual Primary Side (Supply Side) Connection Type A R(PT)
Operating Temperature Range(℃) -10::80 Body Lining No Handle Shape Standard Knob
Connection Type D in the Secondary Side(Controlled Side) Ring Type for Copper Pipe Bore diameter d(φ) 6 Operating Pressure 0.98MPa or Less

Additional Products in this Category

Tech Support