(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ace Ball Zero (Brass) BY Hose Joint Type

Ace Ball Zero (Brass) BY Hose Joint Type
  • Volume Discount

A wealth of variations, including labor-saving connections, super-reduced fluid resistance, and excellent functional beauty. For all kinds of oil and air pressure equipment and piping of facilities such as water and water supply.

Part Number

Configured Part Number is shown.

BY-0414

Part Number
BY-0414
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Air / Oil Main Body Shape Straight
Body Material C37700 Brass Operation Method Manual Primary Side (Supply Side) Connection Type A R(PT)
Primary Side (Supply Side) Mounting Screws Nominal Dimension A 1/2B(15A) Operating Temperature Range(℃) -10::80 Body Lining No
Handle Shape Standard Knob Connection Type D in the Secondary Side(Controlled Side) Hose joint type Volute O.D. D(mm) 14
Bore diameter d(φ) 10 Operating Pressure 0.98MPa or Less

Please check the type/dimensions/specifications of the part BY-0414 in the Ace Ball Zero (Brass) BY Hose Joint Type series.

Additional Products in this Category

Tech Support