(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ace Ball, Angle Type (Brass) BR, for Switching, Copper Tube Ring Type (BR-5288)

Ace Ball, Angle Type (Brass) BR, for Switching, Copper Tube Ring Type BR-5288
  • Volume Discount

The handle's operational position can be freely changed depending on application. For hydraulic/pneumatic equipment.

[Features]
· Integration of the ball valve and fitting improves the efficiency of piping work and time saving measures while also preventing leaks.
· The majority of fluid passes straight, so any pressure or flow rate loss would be minimal.
· The chrome plated white body and the matching vividly colored handle add to the beauty and the function of the instrument.
· A smooth and reliable light torque switching action by simply turning the handle 90 degrees.

Part Number

Configured Part Number is shown.

BR-5288

Part Number
BR-5288
Part NumberMinimum order quantityVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A Applicable Pipe O.D. D in the Secondary Side(Controlled Side)
(Ø)
1 Piece(s)Available

8 Days or more

1/4B(8A)8

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Air / Oil Main Body Shape Angle (For Switching)
Port Shape L-Port Body Material C37700 Brass Operation Method Manual
Primary Side (Supply Side) Connection Type A R(PT) Operating Temperature Range(℃) -10::80 Body Lining No
Handle Shape Mouse-Type Handle Connection Type D in the Secondary Side(Controlled Side) Ring Type for Copper Pipe Bore diameter d(φ) 6
Operating Pressure 0.98MPa or Less

Please check the type/dimensions/specifications of the part BR-5288 in the Ace Ball, Angle Type (Brass) BR, for Switching, Copper Tube Ring Type series.

Products like this...

Part Number
BR-5166
BR-5310
Part NumberMinimum order quantityVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A Applicable Pipe O.D. D in the Secondary Side(Controlled Side)
(Ø)
1 Piece(s)Available

11 Days or more

1/8B(6A)6
1 Piece(s)Available

8 Days or more

3/8B(10A)10

Additional Products in this Category

Tech Support