(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ace Ball Angle Model (Brass) BD PetValve Model (Part Numbers)

Ace Ball Angle Model (Brass) BD PetValve Model
  • Volume Discount

Change the handle's operational position depending on where you're using it. For drainage.

Part Number

Configured Part Number is shown.

Part Number
BD-3100
BD-3200
BD-3300
Part NumberMinimum order quantityVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A
1 Piece(s)Available

11 Days or more

1/8B(6A)
1 Piece(s)Available

11 Days or more

1/4B(8A)
1 Piece(s)Available

8 Days or more

3/8B(10A)

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Air / Oil Main Body Shape Angle
Body Material C37700 Brass Operation Method Manual Primary Side (Supply Side) Connection Type A R(PT)
Operating Temperature Range(℃) -10::80 Body Lining No Handle Shape Standard Knob
Connection Type D in the Secondary Side(Controlled Side) Peacock Type Tube O.D. D in the Secondary Side(Controlled Side)(Ø) 12 Bore diameter d(φ) 6
Operating Pressure 0.98MPa or Less

Additional Products in this Category

Tech Support