(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ace Ball Straight Type (Brass) BO Coupling Connection Type (Part Numbers)

Ace Ball Straight Type (Brass) BO Coupling Connection Type
  • Volume Discount

The integration of the ball valve and fitting improves the efficiency of piping work, saves time, and prevents leaks. For hand tools for air.

Part Number

Configured Part Number is shown.

Part Number
BO-1100
BO-1200
BO-1300
Part NumberMinimum order quantityVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A
1 Piece(s)Available

11 Days or more

1/8B(6A)
1 Piece(s)Available

8 Days or more

1/4B(8A)
1 Piece(s)Available

11 Days or more

3/8B(10A)

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Air / Oil Main Body Shape Straight
Body Material C37700 Brass Operation Method Manual Primary Side (Supply Side) Connection Type A R(PT)
Operating Temperature Range(℃) -10::80 Body Lining No Handle Shape Metal round handle
Connection Type D in the Secondary Side(Controlled Side) Coupling connection type Bore diameter d(φ) 6 Operating Pressure 0.98MPa or Less

Additional Products in this Category

Tech Support