(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ace Ball Straight Type (Brass) BC One-Touch Connection Type

Ace Ball Straight Type (Brass) BC One-Touch Connection Type
  • Volume Discount

The integration of the ball valve and fitting improves the efficiency of piping work, throughly reduces the time and prevent the leak. For nylon or urethane foam tube.

Part Number

Configured Part Number is shown.

Part Number
BC-1106
BC-1108
BC-1206
BC-1208
BC-1210
BC-1308
BC-1310
BC-2310
Part NumberMinimum order quantityVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A Tube O.D. D in the Secondary Side(Controlled Side)
(Ø)
Bore diameter d
(φ)
1 Piece(s)Available

11 Days or more

1/8B(6A)66
1 Piece(s)Available

8 Days or more

1/8B(6A)86
1 Piece(s)Available

8 Days or more

1/4B(8A)66
1 Piece(s)Available

8 Days or more

1/4B(8A)86
1 Piece(s)Available

8 Days or more

1/4B(8A)106
1 Piece(s)Available

8 Days or more

3/8B(10A)86
1 Piece(s)Available

8 Days or more

3/8B(10A)106
1 Piece(s)Available

11 Days or more

3/8B(10A)108

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Air / Oil Main Body Shape Straight
Body Material C37700 Brass Operation Method Manual Primary Side (Supply Side) Connection Type A R(PT)
Operating Temperature Range(℃) -10::80 Body Lining No Handle Shape Standard Knob
Connection Type D in the Secondary Side(Controlled Side) One-Touch Connection Type Operating Pressure 0.98MPa or Less

Additional Products in this Category

Tech Support