(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Ace Ball Straight Type (Brass) BY Hose Joint Type (BY-1208)

Ace Ball Straight Type (Brass) BY Hose Joint Type BY-1208
  • Volume Discount

For air Valves.

[Features]
· Integration of the ball valve and fitting improves the efficiency of piping work while saving time and preventing leaks perfectly.
· The majority of fluid passes straight, so any pressure loss, flow velocity/flow rate loss, etc., would be minimal.
· The chrome plated body and the matching vivid colored handle add to the beauty and the function of the instrument.
· Light torque enables easy opening/closing by turning its handle by 90°.

Part Number

Configured Part Number is shown.

BY-1208

Part Number
BY-1208
Part NumberMinimum order quantityVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A Volute O.D. D
(mm)
Bore diameter d
(φ)
1 Piece(s)Available

8 Days or more

1/4B(8A)86

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Air / Oil Main Body Shape Straight
Body Material C37700 Brass Operation Method Manual Primary Side (Supply Side) Connection Type A R(PT)
Operating Temperature Range(℃) -10::80 Body Lining No Handle Shape Standard Knob
Connection Type D in the Secondary Side(Controlled Side) Hose joint type Operating Pressure 0.98MPa or Less

Please check the type/dimensions/specifications of the part BY-1208 in the Ace Ball Straight Type (Brass) BY Hose Joint Type series.

Products like this...

Part Number
BY-1106
BY-1209
BY-1310
BY-2414
Part NumberMinimum order quantityVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A Volute O.D. D
(mm)
Bore diameter d
(φ)
1 Piece(s)Available

8 Days or more

1/8B(6A)66
1 Piece(s)Available

8 Days or more

1/4B(8A)96
1 Piece(s)Available

8 Days or more

3/8B(10A)10.56
1 Piece(s)Available

8 Days or more

1/2B(15A)148

Additional Products in this Category

Tech Support