(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Screw Fitting External Screw Tees TM

Screw Fitting External Screw Tees TM
  • Volume Discount

Three-way tees with exterior screws in all directions. Used for splitting into three directions.

Part Number

Configured Part Number is shown.

TM-1333

Part Number
TM-1333
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Material C37700 Brass Max. Operating Pressure(MPa) 6.9 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Outside Screw Cheese Connection Thread Type M1 R Thread Nominal M1 3/8B(10A)
Surface Treatment No Applicable Fluid Water / Air / Oil Divisions of Max. Operating Pressure than 2.0Mpa
Operating Temperature Range(℃) -50::150 Type Fitting Interior Resin Lining No

Please check the type/dimensions/specifications of the part TM-1333 in the Screw Fitting External Screw Tees TM series.

Additional Products in this Category

Tech Support