(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Fitting External Screw Elbow LM

Screw Fitting External Screw Elbow LM
  • Volume Discount

Fittings to connect inner screws and L-shaped inner screws. Often used for pipe routing, etc.

Part Number

Configured Part Number is shown.

LM-1011

Part Number
LM-1011
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Material C37700 Brass Max. Operating Pressure(MPa) 6.9 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Outside Screw Elbow Connection Thread Type M1 R Thread Nominal M1 1/8B(6A)
Surface Treatment No Applicable Fluid Water / Air / Oil Divisions of Max. Operating Pressure than 2.0Mpa
Operating Temperature Range(℃) -50::150 Type Fitting Interior Resin Lining No

Please check the type/dimensions/specifications of the part LM-1011 in the Screw Fitting External Screw Elbow LM series.

Additional Products in this Category

Tech Support