(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Screw Fittings Tee with Inside Screw TF (Part Numbers)

Screw Fittings  Tee with Inside Screw TF
  • Volume Discount

Tees with inside screws in all three directions.

Part Number

Configured Part Number is shown.

Part Number
TF-1111
TF-1444
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1
1 Piece(s)Available

8 Days or more

1/8B(6A)
1 Piece(s)Available

8 Days or more

1/2B(15A)

Loading...

  1. 1

Basic Information

Material C37700 Brass Max. Operating Pressure(MPa) 6.9 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Internal Thread Tees Connection Thread Type M1 Rc Surface Treatment No
Applicable Fluid Water / Air / Oil Divisions of Max. Operating Pressure than 2.0Mpa Operating Temperature Range(℃) -50::150
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support