(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Screw Fitting, Variable Diameter Internal Screw Elbow, LF

Screw Fitting, Variable Diameter Internal Screw Elbow, LF
  • Volume Discount

Internal screw elbows in variable sizes. The size difference between outer screws lets it connect different pipes together. Often used for routing piping, etc.

Part Number

Configured Part Number is shown.

Part Number
LF-1012
LF-1023
LF-1034
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M1 Thread Nominal M2
1 Piece(s)Available

11 Days or more

101/8B(6A)1/4B(8A)
1 Piece(s)Available

11 Days or more

101/4B(8A)3/8B(10A)
1 Piece(s)Available

11 Days or more

103/8B(10A)1/2B(15A)

Loading...

  1. 1

Basic Information

Material C37700 Brass Max. Operating Pressure(MPa) 6.9 Connection Type Screw⇔Screw Different Diameter
Connecting Shape Internal Thread Elbow Connection Thread Type M1 Rc Surface Treatment No
Applicable Fluid Water / Air / Oil Divisions of Max. Operating Pressure than 2.0Mpa Operating Temperature Range(℃) -50::150
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support