(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tees - Flare Tube Fitting, Brass, FT Series

Tees - Flare Tube Fitting, Brass, FT Series
  • Volume Discount

A flare joint for branching/merging. This fitting connectc three-directional copper tubes.

Part Number

Configured Part Number is shown.

Part Number
FT-3202
FT-3206
FT-3208
FT-3303
FT-3310
FT-3404
FT-3412
FT-3505
FT-3515
FT-3606
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Applicable Tube Size Type Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

8 Days or more

-Copper Pipe inch size1/46.35
1 Piece(s)Available

11 Days or more

6Copper Pipe mm size-6
1 Piece(s)Available

11 Days or more

8Copper Pipe mm size-8
1 Piece(s)Available

8 Days or more

-Copper Pipe inch size3/89.52
1 Piece(s)Available

11 Days or more

10Copper Pipe mm size-10
1 Piece(s)Available

8 Days or more

-Copper Pipe inch size1/212.70
1 Piece(s)Available

11 Days or more

12Copper Pipe mm size-12
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size5/815.88
1 Piece(s)Available

11 Days or more

15Copper Pipe mm size-15
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size3/419.05

Loading...

  1. 1

Basic Information

Material C3604BD, C3771BD Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 3.45 - MPa Operating Temperature Range -50::150°C Connection Type Pipe⇔Pipe, same diameters, plug-in type
Connection Shape Tee Types Fitting Fitting type Flare Fittings
Applicable Pipe Type Copper Pipe (Annealed Copper Pipe) Tube Material Copper Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support