(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Connector - Expander/Reducer, Flare Tube Fitting, Brass, Double, FE Series

Straight Connector - Expander/Reducer, Flare Tube Fitting, Brass, Double, FE Series
  • Volume Discount

This is a flare joint which is used to connect two copper pipes of different sizes.

Part Number

Configured Part Number is shown.

Part Number
FE-0203
FE-0208
FE-0210
FE-0304
FE-0305
FE-0310
FE-0312
FE-0315
FE-0405
FE-0415
FE-0602
FE-0603
FE-0608
FE-0610
FE-0803
FE-0810
FE-1004
FE-1005
FE-1012
FE-1015
FE-1204
FE-1205
FE-1215
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Applicable Tube Size Type Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Thread Size 2
(mm)
Nominal 2 [In the case of different diameters]
(inch)
Applicable Pipe O.D. 2 [In the case of different diameters]
(mm)
1 Piece(s)Available

8 Days or more

-Copper Pipe inch size1/46.35-3/89.52
1 Piece(s)Available

8 Days or more

-Copper Pipe mm-inch size1/46.358-8
1 Piece(s)Available

11 Days or more

-Copper Pipe mm-inch size1/46.3510-10
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size3/89.52-1/212.70
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size3/89.52-5/815.88
1 Piece(s)Available

11 Days or more

-Copper Pipe mm-inch size3/89.5210-10
1 Piece(s)Available

11 Days or more

-Copper Pipe mm-inch size3/89.5212-12
1 Piece(s)Available

11 Days or more

-Copper Pipe mm-inch size3/89.5215-15
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size1/212.70-5/815.88
1 Piece(s)Available

11 Days or more

-Copper Pipe mm-inch size1/212.7015-15
1 Piece(s)Available

11 Days or more

6Copper Pipe mm-inch size-6-1/46.35
1 Piece(s)Available

11 Days or more

6Copper Pipe mm-inch size-6-3/89.52
1 Piece(s)Available

11 Days or more

6Copper Pipe mm size-68-8
1 Piece(s)Available

11 Days or more

6Copper Pipe mm size-610-10
1 Piece(s)Available

11 Days or more

8Copper Pipe mm-inch size-8-3/89.52
1 Piece(s)Available

11 Days or more

8Copper Pipe mm size-810-10
1 Piece(s)Available

11 Days or more

10Copper Pipe mm-inch size-10-1/212.70
1 Piece(s)Available

11 Days or more

10Copper Pipe mm-inch size-10-5/815.88
1 Piece(s)Available

11 Days or more

10Copper Pipe mm size-1012-12
1 Piece(s)Available

11 Days or more

10Copper Pipe mm size-1015-15
1 Piece(s)Available

11 Days or more

12Copper Pipe mm-inch size-12-1/212.70
1 Piece(s)Available

11 Days or more

12Copper Pipe mm-inch size-12-5/815.88
1 Piece(s)Available

11 Days or more

12Copper Pipe mm size-1215-15

Loading...

  1. 1

Basic Information

Material C3604 BD Brass (JIS) Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 3.45 - MPa Operating Temperature Range -50::150°C Connection Type Pipe⇔Pipe, different diameters, plug-in type
Connection Shape Union Types Fitting Fitting type Flare Fittings
Applicable Pipe Type Copper Pipe (Annealed Copper Pipe) Tube Material Copper Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support