(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Connector - Flare Tube Fitting, Brass, Double, FS Series (Part Numbers)

Straight Connector - Flare Tube Fitting, Brass, Double, FS Series
  • Volume Discount

A flare joint for connecting copper pipes together.

Part Number

Configured Part Number is shown.

Part Number
FS-2006
FS-2008
FS-2010
FS-2012
FS-2015
FS-2022
FS-2033
FS-2044
FS-2055
FS-2066
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Applicable Tube Size Type Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

8 Days or more

6Copper Pipe mm size-6
1 Piece(s)Available

8 Days or more

8Copper Pipe mm size-8
1 Piece(s)Available

8 Days or more

10Copper Pipe mm size-10
1 Piece(s)Available

11 Days or more

12Copper Pipe mm size-12
1 Piece(s)Available

11 Days or more

15Copper Pipe mm size-15
1 Piece(s)Available

8 Days or more

-Copper Pipe inch size1/46.35
1 Piece(s)Available

8 Days or more

-Copper Pipe inch size3/89.52
1 Piece(s)Available

8 Days or more

-Copper Pipe inch size1/212.70
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size5/815.88
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size3/419.05

Loading...

  1. 1

Basic Information

Material C3604 BD Brass (JIS) Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 3.45 - MPa Operating Temperature Range -50::150°C Connection Type Pipe⇔Pipe, same diameters, plug-in type
Connection Shape Union Types Fitting Fitting type Flare Fittings
Applicable Pipe Type Copper Pipe (Annealed Copper Pipe) Tube Material Copper Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support