(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nut - Compression Tube Fitting, Brass, RN Series

Nut - Compression Tube Fitting, Brass, RN Series
  • Volume Discount

A nut used in ring joints. Check size of the copper pipe and the screw on the main body before selection.

Part Number

Configured Part Number is shown.

Part Number
RN-1004
RN-1008
RN-1010
RN-1012
RN-1015
RN-1016
RN-1022
RN-1026
RN-1033
RN-1044
RN-1055
RN-1066
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Mounting Screw( Related Parts) Nominal (Related Parts)
(mm)
Nominal (Related Parts)
(inch)
Applicable Pipe O.D. (related parts)
(mm)
1 Piece(s)Available

11 Days or more

1/8B(6A)4-4
1 Piece(s)Available

8 Days or more

1/4B(8A)8-8
1 Piece(s)Available

8 Days or more

3/8B(10A)10-10
1 Piece(s)Available

11 Days or more

1/2B(15A)12-12
1 Piece(s)Available

11 Days or more

5/8B15-15
1 Piece(s)Available

8 Days or more

1/8B(6A)6-6
1 Piece(s)Available

11 Days or more

1/4B(8A)-1/46.35
1 Piece(s)Available

8 Days or more

1/4B(8A)6-6
1 Piece(s)Available

11 Days or more

3/8B(10A)-3/89.53
1 Piece(s)Available

11 Days or more

1/2B(15A)-1/212.70
1 Piece(s)Available

11 Days or more

5/8B-5/815.88
1 Piece(s)Available

11 Days or more

3/4B(20A)-3/419.05

Loading...

  1. 1

Basic Information

Types Related Components Types of Related components Nut Material (Related Components) C3604 BD Brass (JIS)
Surface Treatment (Related Components) No Applicable Fluids (related parts) Water, Air, Oil Operating Temperature Range (Related Parts)(℃) -50~150
Max. Operating Pressure (Related Parts)(MPa) 3.45 Applicable Pipe Material (Related Parts) Copper Mounting Screw Type (Related Parts) G (Tapped)

Additional Products in this Category

Tech Support