(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Compression Tube Fitting, Brass, Male NPT, RL Series

90° Elbows - Compression Tube Fitting, Brass, Male NPT, RL Series
  • Volume Discount

An elbow-type ring joint for connecting copper pipes to equipment. No dedicated tools required.

Part Number

Configured Part Number is shown.

Part Number
RL-1102
RL-1103
RL-1104
RL-1105
RL-1106
RL-1108
RL-1110
RL-1202
RL-1203
RL-1204
RL-1206
RL-1208
RL-1210
RL-1212
RL-1302
RL-1303
RL-1304
RL-1305
RL-1306
RL-1308
RL-1310
RL-1312
RL-1315
RL-1402
RL-1403
RL-1404
RL-1405
RL-1406
RL-1408
RL-1410
RL-1412
RL-1415
RL-1460
RL-1604
RL-1605
RL-1606
RL-1612
RL-1615
Part NumberMinimum order quantityVolume DiscountDays to Ship Operating Temperature Range Thread Size 1
(mm)
Applicable Tube Size Type Thread Nominal Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

8 Days or more

-50~150°C-Copper Pipe inch size1/8B(6A)1/46.35
1 Piece(s)Available

11 Days or more

-50~150-Copper Pipe inch size1/8B(6A)3/89.53
1 Piece(s)Available

8 Days or more

-50~150°C4Copper Pipe mm size1/8B(6A)-4
1 Piece(s)Available

8 Days or more

-50~150°C5Copper Pipe mm size1/8B(6A)-5
1 Piece(s)Available

8 Days or more

-50~1506Copper Pipe mm size1/8B(6A)-6
1 Piece(s)Available

8 Days or more

-50~1508Copper Pipe mm size1/8B(6A)-8
1 Piece(s)Available

14 Days or more

-50~150°C10Copper Pipe mm size1/8B(6A)-10
1 Piece(s)Available

8 Days or more

-50~150-Copper Pipe inch size1/4B(8A)1/46.35
1 Piece(s)Available

11 Days or more

-50~150°C-Copper Pipe inch size1/4B(8A)3/89.53
1 Piece(s)Available

11 Days or more

-50~150-Copper Pipe inch size1/4B(8A)1/212.70
1 Piece(s)Available

8 Days or more

-50~150°C6Copper Pipe mm size1/4B(8A)-6
1 Piece(s)Available

8 Days or more

-50~1508Copper Pipe mm size1/4B(8A)-8
1 Piece(s)Available

8 Days or more

-50~150°C10Copper Pipe mm size1/4B(8A)-10
1 Piece(s)Available

11 Days or more

-50~150°C12Copper Pipe mm size1/4B(8A)-12
1 Piece(s)Available

11 Days or more

-50~150°C-Copper Pipe inch size3/8B(10A)1/46.35
1 Piece(s)Available

8 Days or more

-50~150°C-Copper Pipe inch size3/8B(10A)3/89.53
1 Piece(s)Available

11 Days or more

-50~150°C-Copper Pipe inch size3/8B(10A)1/212.70
1 Piece(s)Available

11 Days or more

-50~150°C-Copper Pipe inch size3/8B(10A)5/815.88
1 Piece(s)Available

8 Days or more

-50~1506Copper Pipe mm size3/8B(10A)-6
1 Piece(s)Available

8 Days or more

-50~150°C8Copper Pipe mm size3/8B(10A)-8
1 Piece(s)Available

8 Days or more

-50~150°C10Copper Pipe mm size3/8B(10A)-10
1 Piece(s)Available

8 Days or more

-50~150°C12Copper Pipe mm size3/8B(10A)-12
1 Piece(s)Available

11 Days or more

-50~15015Copper Pipe mm size3/8B(10A)-15
1 Piece(s)Available

11 Days or more

-50~150°C-Copper Pipe inch size1/2B(15A)1/46.35
1 Piece(s)Available

11 Days or more

-50~150°C-Copper Pipe inch size1/2B(15A)3/89.53
1 Piece(s)Available

11 Days or more

-50~150°C-Copper Pipe inch size1/2B(15A)1/212.70
1 Piece(s)Available

11 Days or more

-50~150-Copper Pipe inch size1/2B(15A)5/815.88
1 Piece(s)Available

11 Days or more

-50~150°C6Copper Pipe mm size1/2B(15A)-6
1 Piece(s)Available

8 Days or more

-50~1508Copper Pipe mm size1/2B(15A)-8
1 Piece(s)Available

11 Days or more

-50~150°C10Copper Pipe mm size1/2B(15A)-10
1 Piece(s)Available

8 Days or more

-50~150°C12Copper Pipe mm size1/2B(15A)-12
1 Piece(s)Available

11 Days or more

-50~150°C15Copper Pipe mm size1/2B(15A)-15
1 Piece(s)Available

11 Days or more

-50~150°C-Copper Pipe inch size1/2B(15A)3/419.05
1 Piece(s)Available

11 Days or more

-50~150-Copper Pipe inch size3/4B(20A)1/212.70
1 Piece(s)Available

11 Days or more

-50~150-Copper Pipe inch size3/4B(20A)5/815.88
1 Piece(s)Available

11 Days or more

-50~150-Copper Pipe inch size3/4B(20A)3/419.05
1 Piece(s)Available

11 Days or more

-50~150°C12Copper Pipe mm size3/4B(20A)-12
1 Piece(s)Available

11 Days or more

-50~150°C15Copper Pipe mm size3/4B(20A)-15

Loading...

  1. 1

Basic Information

Material C3604BD, C3771BD Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 3.45 - MPa Connection Type Pipe⇔Screw, plug-in type Connection Shape Elbow
Connection Thread Type R Types Fitting Fitting type Ring Fitting
Applicable Pipe Type Copper Pipe (Annealed Copper Pipe) Tube Material Copper Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support