(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Unions - Compression Tube Fitting with Lock Nuts, Brass, RW Series (Part Numbers)

Unions - Compression Tube Fitting with Lock Nuts, Brass, RW Series
  • Volume Discount

A ring joint for connecting copper pipes through walls or panels.

Part Number

Configured Part Number is shown.

Part Number
RW-2202
RW-2206
RW-2208
RW-2303
RW-2310
RW-2404
RW-2412
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Applicable Tube Size Type Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size1/46.35
1 Piece(s)Available

11 Days or more

6Copper Pipe mm size-6
1 Piece(s)Available

11 Days or more

8Copper Pipe mm size-8
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size3/89.52
1 Piece(s)Available

11 Days or more

10Copper Pipe mm size-10
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size1/212.70
1 Piece(s)Available

11 Days or more

12Copper Pipe mm size-12

Loading...

  1. 1

Basic Information

Material C3604 BD Brass (JIS) Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 3.45 - MPa Operating Temperature Range -50::150°C Connection Type Pipe⇔Pipe, same diameters, plug-in type
Connection Shape Union Types Fitting Fitting type Ring Fitting
Applicable Pipe Type Copper Pipe (Annealed Copper Pipe) Tube Material Copper Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support