(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Ertalyte TX PET-P Sheet

Ertalyte TX PET-P Sheet
  • Volume Discount

[Note] For products weighing 30 kg or more, please confirm receiving heavy deliveries.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PET200-10-610-1000
PET200-12-610-1000
PET200-15-610-1000
PET200-20-610-1000
PET200-25-610-1000
PET200-40-610-1000
PET200-50-610-1000
Part NumberMinimum order quantityVolume DiscountDays to Ship Plate Thickness
(mm)
1 Piece(s)Available

17 Days or more

10
1 Piece(s)Available

17 Days or more

12
1 Piece(s)Available

17 Days or more

15
1 Piece(s)Available

96 Days or more

20
1 Piece(s)Available

17 Days or more

25
1 Piece(s)Available

17 Days or more

40
1 Piece(s)Available

17 Days or more

50

Loading...

  1. 1

Basic Information

Material PET Grade Sliding Color Dark Gray
Hole Machining No Hole Machining Width(mm) 610 Length(mm) 1000
Specifications Standard Length Material Name Ertalyte® TX PET-P

Additional Products in this Category

Tech Support