(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Semitron ESd300 PET Sheet

Semitron ESd300 PET Sheet
  • Volume Discount

• The dimensional tolerances of cut size products differ from manufacturer catalog values.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ESD300-8-600-1200
ESD300-10-600-1200
ESD300-15-600-1200
ESD300-20-600-1200
ESD300-25-600-1200
ESD300-30-600-1200
PET300ESD-40-600-1200
PET300ESD-50-600-1200
Part NumberMinimum order quantityVolume DiscountDays to Ship Plate Thickness
(mm)
1 Piece(s)Available

17 Days or more

8
1 Piece(s)Available

17 Days or more

10
1 Piece(s)Available

17 Days or more

15
1 Piece(s)Available

17 Days or more

20
1 Piece(s)Available

17 Days or more

25
1 Piece(s)Available

17 Days or more

30
1 Piece(s)Available

17 Days or more

40
1 Piece(s)Available

17 Days or more

50

Loading...

  1. 1

Basic Information

Material PET Grade Antistatic Color Black
Hole Machining No Hole Machining Width(mm) 600 Length(mm) 1200
Specifications Cutting Material Name Semitron ESd300 PET

Additional Products in this Category

Tech Support