(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MC501CD R2 Sheet

MC501CD R2 Sheet
  • Volume Discount

[Note] For products weighing 30 kg or more, please confirm receiving heavy deliveries.

Part Number

Configured Part Number is shown.

Part Number
MC501CDR2-5-600-1200
MC501CDR2-7-600-1200
MC501CDR2-10-600-1200
MC501CDR2-12-600-1200
MC501CDR2-15-600-1200
MC501CDR2-20-600-1200
MC501CDR2-25-600-1200
MC501CDR2-30-600-1200
MC501CDR2-40-600-1200
MC501CDR2-45-600-1200
MC501CDR2-50-600-1200
Part NumberMinimum order quantityVolume DiscountDays to Ship Plate Thickness
(mm)
1 Piece(s)Available

15 Days or more

5
1 Piece(s)Available

17 Days or more

7
1 Piece(s)Available

15 Days or more

10
1 Piece(s)Available

17 Days or more

12
1 Piece(s)Available

17 Days or more

15
1 Piece(s)Available

17 Days or more

20
1 Piece(s)Available

17 Days or more

25
1 Piece(s)Available

17 Days or more

30
1 Piece(s)Available

17 Days or more

40
1 Piece(s)Available

17 Days or more

45
1 Piece(s)Available

17 Days or more

50

Loading...

  1. 1

Basic Information

Material MC Nylon Grade Conductive Color Black
Hole Machining No Hole Machining Width(mm) 600 Length(mm) 1200
Specifications Standard Length Material Name MC501CD R2

Additional Products in this Category

Tech Support