(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose for Hydraulic Piping 1400 Series

Hose for Hydraulic Piping 1400 Series

The 1400 hydraulic pipe hose has a small outer diameter and is lightweight. Canpaka fitting can be used.

[Features]
・It is lightweight and has a small outer diameter

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1400-04-[1-100/1]L
1400-06-[1-100/1]L
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D.
(φ)
Minimum Bending Radius
(mm)
Length
(m)
1 Piece(s)

14 Days or more

6.3301 ~ 100
1 Piece(s)

14 Days or more

9.5601 ~ 100

Loading...

  1. 1

Basic Information

Applicable Fluid Mineral General Hydraulic Oil Swage Fittings No Material Nylon Core Tube + Synthetic Fiber Braid
Max. Operating Pressure(MPa) 14.0 Outer Sheath Cover Polyurethane Cover Operating Temperature Range(℃) -40::100
Color Black

Additional Products in this Category

Tech Support