(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Q.D.C. 103 Series Nipple Connector Type 103N-M

Q.D.C. 103 Series Nipple Connector Type 103N-M
  • Volume Discount

With the 103N-M, connecting the coupler side and nipple side automatically causes the valve on the coupler side to open. The integrated bamboo fitting is part of our lineup, and can be connected directly to a dedicated U5 tube.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
103N-2M
103N-M5
Part NumberMinimum order quantityVolume DiscountDays to Ship T Thread Size (R) T Thread Size (M)
1 Piece(s)Available

10 Days or more

1/8-
1 Piece(s)Available

10 Days or more

-M5X0.8

Loading...

  1. 1

Basic Information

Type Standard Body Material Brass Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Water / Air / General Hydraulic Oil Male/Female Nipple Valve Structure Single Passage Opening Closing Type
Thread Type Female Connector Type Operating Environment, Applications Standard Operating Pressure Range(MPa) ::1.0
Operating Temperature Range (Air During use)(℃) -20~80 Operating Temperature Range (Water During use)(℃) 0~80 Operating Temperature Range (When Using General Hydraulic Oil)(℃) -20~80

Additional Products in this Category

Tech Support