(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
With the 103N-H, connecting the coupler side and nipple side automatically causes the valve on the coupler side to open. The integrated bamboo fitting is part of our lineup, and can be connected directly to a dedicated U5 tube.
Part Number
Configured Part Number is shown.
Type | Standard | Body Material | Brass | Adhesive Materials | NBR Nitrile Rubber |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / General Hydraulic Oil | Male/Female | Nipple | Valve Structure | Single Passage Opening Closing Type |
Thread Type | Barbed Type | Operating Environment, Applications | Standard | Operating Pressure Range(MPa) | ::1.0 |
Operating Temperature Range (Air During use)(℃) | -20~80 | Operating Temperature Range (Water During use)(℃) | 0~80 | Operating Temperature Range (When Using General Hydraulic Oil)(℃) | -20~80 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy