(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Joplax ES Series (for Air) Plug Bamboo Shoot Type

Joplax ES Series (for Air) Plug Bamboo Shoot Type
  • Volume Discount

The standard in lightweight plastic joints. Perform work comfortably with one-touch connection functionality.

[Features]
· Easy removal through one-touch connection feature.
· Safety locking mechanism.
· Product uses engineering plastic, which has superior shock resistance properties.
· The sockets and plugs of the Jopla series, which are made of plastic and lightweight, can be combined irrespective of connection shape and size.
 *Combining products within the same series is recommended.

Part Number

Configured Part Number is shown.

Part Number
JT-02
JT-03
JT-04
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounted hose size of the mating side
(Inner Diameter φmm)
1 Piece(s)Available

8 Days or more

7
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

13

Loading...

  1. 1

Basic Information

Type Standard Body Material Nylon (PA) Adhesive Materials No Sealing Material
Applicable Fluid Air Male/Female Plug Valve Structure Single Passage Opening Closing Type
Thread Type Hose Barb Type Operating Environment, Applications Standard Normal Operating Pressure 0.98MPa or Less
Operating Temperature Range(℃) 0~50

Additional Products in this Category

Tech Support