(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Q.D.C, 101 Series, Nipple, PushOne Type, 101N4-E (101N4-6E)

Q.D.C, 101 Series, Nipple, PushOne Type, 101N4-E 101N4-6E
  • Volume Discount

Connecting the coupler side and nipple side of the 101N4-E automatically causes the valve on the coupler side to open. A PushOne coupler-integrated type is available.

[Features]
· Push-to-connect type.
· One-touch connection between the coupler and nipple; simply push it in.
· The coupler features a built-in automatic opening and closing valve.
· When the coupler and nipple are connected, the coupler valve will automatically open.
· Our product lineup includes items made with SU304 (production per order).
· Line up of parts with integrated Push One fittings is available

PDF

Part Number

Configured Part Number is shown.

101N4-6E

 
Part Number
101N4-6E
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Tube Size
(mm)
1 Piece(s)Available

10 Days or more

6

Loading...

  1. 1

Basic Information

Type Standard Body Material Brass Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Air Male/Female Nipple Valve Structure Single Passage Opening Closing Type
Thread Type Push One Type Operating Environment, Applications Standard Operating Pressure Range(MPa) ::1.0
Operating Temperature Range (Air During use)(℃) -20~80

Please check the type/dimensions/specifications of the part 101N4-6E in the Q.D.C, 101 Series, Nipple, PushOne Type, 101N4-E series.

Products like this...

Part Number
101N4-8E
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Tube Size
(mm)
1 Piece(s)Available

8 Days or more

8

Additional Products in this Category

Tech Support