(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Q.D.C, 101 Series, Nipple, φ8 Hose Type, 101N4-H (Part Numbers)

Q.D.C, 101 Series, Nipple, φ8 Hose Type, 101N4-H
  • Volume Discount

With the 101N4-H, connecting the coupler side and nipple side automatically causes the valve on the coupler side to open. A PushOne fitting-integrated type is available.

[Features]
· Push-to-connect type.
· One-touch connection between the coupler and nipple, simply push it in.
· The coupler features a built-in automatic opening and closing valve.
· When the coupler and nipple are connected, the coupler's valve opens automatically.
· Lineup includes models made of SU304 (produced to order).
· Model with integrated Push One fitting is available

PDF

Part Number

Configured Part Number is shown.

101N4-4H

 
Part Number
101N4-4H
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Type Standard Body Material Brass Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Air Male/Female Nipple Valve Structure Single Passage Opening Closing Type
Thread Type For hose mounting Operating Environment, Applications Standard Operating Pressure Range(MPa) ::1.0
Applicable Tube Type φ8 Hose Operating Temperature Range (Air During use)(℃) -20~80

Please check the type/dimensions/specifications of the part 101N4-4H in the Q.D.C, 101 Series, Nipple, φ8 Hose Type, 101N4-H series.

Additional Products in this Category

Tech Support