(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - PFA, TA Series

Tubing - PFA, TA Series
  • Volume Discount

A tube made of PFA resin, which has superb chemical resistance. The tube is easily washable and allows minimum fluid adhesion. · Manufactured in a clean room, the tube ends are sealed with caps and shipped in heat-sealed packaging.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TA-1-1/4-CWH-20M
TA-1-3/8-CWH-20M
TA-4-3X2-CWH-20M
TA-4-3X2-CWH-100M
TA-4-4X2-CWH-20M
TA-4-4X3-CWH-100M
TA-4-6X4-CWH-20M
TA-4-6X4-CWH-100M
TA-4-8X6-CWH-20M
TA-4-10X8-CWH-20M
TA-4-10X8-CWH-100M
TA-4-12X10-CWH-20M
TA-4-12X10-CWH-100M
TA-5-3.18X2-CWH-20M
TA-5-3.18X2-CWH-100M
TA-5-6.35X3.96-CWH-20M
TA-5-9.53X6.35-CWH-20M
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. [Distinction] O.D. *of the outer layer for the two-layer type
(Ø)
I.D. [Distinction] I.D.
(Ø)
Minimum Bending Radius
(mm)
Operating Pressure Range (With Air)
(MPa)
Length
(M)
1 Piece(s)Available

10 Days or more

~76.35~54.5730~1.120
1 Piece(s)Available

10 Days or more

~109.53~76.9950~1.120
1 Piece(s)Available

10 Days or more

~33~2220~1.520
1 Piece(s)Available

10 Days or more

~33~2220~1.5100
1 Piece(s)Available

12 Days or more

~44~2225~2.520
1 Piece(s)Available

10 Days or more

~44~3330~0.9100
1 Piece(s)Available

8 Days or more

~66~4430~1.620
1 Piece(s)Available

8 Days or more

~66~4430~1.6100
1 Piece(s)Available

8 Days or more

~88~6650~1.120
1 Piece(s)Available

12 Days or more

~1010~8870~0.820
1 Piece(s)Available

10 Days or more

~1010~8870~0.8100
1 Piece(s)Available

16 Days or more

~1512~1010100~0.720
1 Piece(s)Available

10 Days or more

~1512~1010100~0.7100
1 Piece(s)Available

10 Days or more

~43.18~227~1.520
1 Piece(s)Available

16 Days or more

~43.18~227~1.5100
1 Piece(s)Available

10 Days or more

~76.35~43.9645~1.720
1 Piece(s)Available

16 Days or more

~109.53~76.3560~1.520

Loading...

  1. 1

Basic Information

Type Straight Material Fluororesin Color Translucent
Applicable Fluid Water / Air Material, Fluororesin PFA Resin Operating Environment Standard
Operating Temperature Range (when using air)(℃) -65::260

Additional Products in this Category

Tech Support