(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Tubing - Flame-Retardant Polymer, Double Layer, FW Series

Tubing - Flame-Retardant Polymer, Double Layer, FW Series
  • Volume Discount

Flame retardant tube FW is excellent in self-extinguishing in compliance with UL94 Standard V-0. With two-layer structure to which flame retardant resin is applied in both inner and outer layers, markings along its total length indicate the depth of insertion.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FW-4-6X4-BK-20M
FW-4-6X4-GN-20M
FW-4-6X4-GWH-20M
FW-4-6X4-GWH-100M
FW-4-6X4-YL-20M
FW-4-8X6-GN-20M
FW-4-8X6-GWH-20M
FW-4-8X6-GWH-100M
FW-4-8X6-RE-20M
FW-4-8X6-RE-100M
FW-4-8X6-WH-20M
FW-4-8X6-WH-100M
FW-4-10X7.5-BU-20M
FW-4-10X7.5-GWH-20M
FW-4-10X7.5-GWH-100M
FW-4-10X7.5-LGN-20M
FW-4-10X7.5-WH-20M
FW-4-10X7.5-WH-100M
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. [Distinction] O.D. *of the outer layer for the two-layer type
(Ø)
I.D. [Distinction] I.D.
(Ø)
Minimum Bending Radius
(mm)
Operating Pressure Range (With Air)
(MPa)
Length
(M)
Inner Layer Tube O.D.
(mm)
1 Piece(s)Available

37 Days or more

Black~88~4414~1.0206
1 Piece(s)Available

10 Days or more

[Green] Green~88~4414~1.0206
1 Piece(s)Available

10 Days or more

[White] Greenish White~88~4414~1.0206
1 Piece(s)Available

10 Days or more

[White] Greenish White~88~4414~1.01006
1 Piece(s)Available

13 Days or more

Yellow~88~4414~1.0206
1 Piece(s)Available

10 Days or more

[Green] Green~1010~6623~0.8208
1 Piece(s)Available

10 Days or more

[White] Greenish White~1010~6623~0.8208
1 Piece(s)Available

10 Days or more

[White] Greenish White~1010~6623~0.81008
1 Piece(s)Available

10 Days or more

Red~1010~6623~0.8208
1 Piece(s)Available

10 Days or more

Red~1010~6623~0.81008
1 Piece(s)Available

10 Days or more

[White] White~1010~6623~0.8208
1 Piece(s)Available

10 Days or more

[White] White~1010~6623~0.81008
1 Piece(s)Available

10 Days or more

Blue~1512~87.527~0.82010
1 Piece(s)Available

10 Days or more

[White] Greenish White~1512~87.527~0.82010
1 Piece(s)Available

10 Days or more

[White] Greenish White~1512~87.527~0.810010
1 Piece(s)Available

10 Days or more

[Green] Light Green~1512~87.527~0.82010
1 Piece(s)Available

17 Days or more

[White] White~1512~87.527~0.82010
1 Piece(s)Available

10 Days or more

[White] White~1512~87.527~0.810010

Loading...

  1. 1

Basic Information

Type Straight Material Flame Retardant Resin Applicable Fluid Water / Air
Operating Environment Standard Operating Temperature Range (when using air)(℃) -40::80

Additional Products in this Category

Tech Support