(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Polyurethane, Antistatic Tube General Pressure, Conductive, UE Series

Tubing - Polyurethane, Antistatic Tube General Pressure, Conductive, UE Series
  • Volume Discount

[Features]
· Conductive polyurethane elastomer is used in this antistatic tube UE.
· Does not accumulate static electricity, and prevents sparks (Surface resistance: 105 to 103 Ohms).
· Excellent flexibility.

PDF

Part Number

Configured Part Number is shown.

Part Number
UE-4-4X2.5-BK-20M
UE-4-6X4-BK-20M
UE-4-12X8-BK-20M
UE-4-12X8-BK-100M
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. [Distinction] O.D. *of the outer layer for the two-layer type
(Ø)
I.D. [Distinction] I.D.
(Ø)
Minimum Bending Radius
(mm)
Length
(M)
1 Piece(s)Available

10 Days or more

~44~32.51020
1 Piece(s)Available

36 Days or more

~66~441520
1 Piece(s)Available

36 Days or more

~1512~883520
1 Piece(s)Available

10 Days or more

~1512~8835100
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. [Distinction] O.D. *of the outer layer for the two-layer type
(Ø)
I.D. [Distinction] I.D.
(Ø)
Minimum Bending Radius
(mm)
Length
(M)

Loading...

  1. 1

Basic Information

Type Straight Material Urethane Color Black
Applicable Fluid Air Material, Urethane Conductive Polyurethane Elastomer Operating Environment Standard / Antistatic
Operating Temperature Range (when using air)(℃) -40::80 Operating Pressure Range (With Air)(MPa) ::0.8

Additional Products in this Category

Tech Support