(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Chemifit C1 Series, Union Connector EUC-C1

Chemifit C1 Series, Union Connector EUC-C1
  • Volume Discount

The EUC-C1 union connector is thoroughly processed not to use oil. Parts are cleaned and assembled in clean rooms and no oil or grease is used, even on the sealing material.

(i)Caution

  • The minimum order quantity will change from April 2021. Please check the quotation / order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EUC1/2-C1
EUC1/4-3/8-C1
EUC1/4-6-C1
EUC1/4-C1
EUC1/8-1/4-C1
EUC1/8-C1
EUC3/8-1/2-C1
EUC3/8-10-C1
EUC3/8-C1
EUC3-C1
EUC4-C1
EUC6-C1
EUC8-C1
EUC10-C1
EUC12-C1
Part NumberMinimum order quantityVolume DiscountDays to Ship Fitting Type Union, Equal Dia. Union, Unequal Dia. Applicable Tube O.D. d2
(mm)
Applicable Tube O.D. d1, d2
(mm)
Applicable Tube O.D. d1
(inch)
Applicable Tube O.D. d2
(inch)
Applicable Tube O.D. d1, d2
(inch)
1 Piece(s)Available

9 Days or more

Union with same diameterUnion Connectors-----1/2
1 Piece(s)Available

7 Days or more

Union with different diameters-[Unequal Dia. Union Straight] Different Diameter Union Connectors--1/43/8-
1 Piece(s)Available

7 Days or more

Union with different diameters-[Unequal Dia. Union Straight] Different Diameter Union Connectors6-1/4--
1 Piece(s)Available

16 Days or more

Union with same diameterUnion Connectors-----1/4
1 Piece(s)Available

16 Days or more

Union with different diameters-[Unequal Dia. Union Straight] Different Diameter Union Connectors--1/81/4-
1 Piece(s)Available

16 Days or more

Union with same diameterUnion Connectors-----1/8
1 Piece(s)Available

7 Days or more

Union with different diameters-[Unequal Dia. Union Straight] Different Diameter Union Connectors--3/81/2-
1 Piece(s)Available

21 Days or more

Union with different diameters-[Unequal Dia. Union Straight] Different Diameter Union Connectors10-3/8--
1 Piece(s)Available

7 Days or more

Union with same diameterUnion Connectors-----3/8
1 Piece(s)Available

8 Days or more

Union with same diameterUnion Connectors--3---
1 Piece(s)Available

7 Days or more

Union with same diameterUnion Connectors--4---
1 Piece(s)Available

7 Days or more

Union with same diameterUnion Connectors--6---
1 Piece(s)Available

7 Days or more

Union with same diameterUnion Connectors--8---
1 Piece(s)Available

16 Days or more

Union with same diameterUnion Connectors--10---
1 Piece(s)Available

7 Days or more

Union with same diameterUnion Connectors--12---

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Special Polypropylene Resin Seal Material EPDM
Thread Portion Material Special Polypropylene Resin Application For general air pressure / Clean circumstance Applicable Fluid Water / Air / Chemicals、Solvent
Operating Temperature Range (Air During use)(℃) -20~80 Operating Temperature Range (Water During use)(℃) 0~80

Additional Products in this Category

Tech Support