(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chemifit C1 Series, Blank Plug BC-C1【5 Pieces Per Package】 (Part Numbers)

Chemifit C1 Series, Blank Plug BC-C1
  • Volume Discount

Blank Plug BC-C1 is treated with a process that uses absolutely no oil. Parts are cleaned and assembled in clean rooms. No oil or grease is used even for the sealing material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BC1/2-C1
BC1/4-C1
BC1/8-C1
BC4-C1
BC6-C1
BC8-C1
BC10-C1
BC12-C1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer diameter D1 of the insertion part
(mm)
Outer diameter D1 of the insertion part
(inch)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1/2

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

-1/4

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

-1/8

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

4-

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

6-

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

8-

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

10-

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

12-

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Special Polypropylene Resin Seal Material EPDM
Thread Portion Material Special Polypropylene Resin Application For general air pressure / Clean circumstance Applicable Fluid Water / Air / Chemicals、Solvent
Fitting Type Other shapes Other Shapes Blank Plug Operating Temperature Range (Air During use)(℃) -20~80
Operating Temperature Range (Water During use)(℃) 0~80

Additional Products in this Category

Tech Support