(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The EC-C1S connector is thoroughly processed not to use oil. Parts are cleaned and assembled in clean rooms and no oil or grease is used, even on the sealing material.
Part Number
Configured Part Number is shown.
Part Number |
---|
EC1/8-M5-C1S |
EC3-M5-C1S |
EC4-M5-C1S |
EC4-R1/8-C1S |
EC6-M5-C1S |
EC6-R1/4-C1S |
EC6-R1/8-C1S |
EC8-R1/4-C1S |
EC8-R1/8-C1S |
EC10-R1/4-C1S |
EC10-R3/8-C1S |
EC12-R1/2-C1S |
EC12-R3/8-C1S |
Part Number |
---|
Loading...
Type | One-Touch Couplings | Body Material | Special Polypropylene Resin | Seal Material | EPDM |
---|---|---|---|---|---|
Thread Portion Material | 304 Stainless Steel | Application | For general air pressure / Clean circumstance | Applicable Fluid | Water / Air / Chemicals、Solvent |
Fitting Type | Thread Connection | Screw Mounting, Direction | Connector | Operating Temperature Range (Air During use)(℃) | -20~80 |
Operating Temperature Range (Water During use)(℃) | 0~80 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy