(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Oldham type flexible couplings, CCZ series. Strong and compact design that can be used for high precision equipment. The moment of inertia is low, and the vibration stiffness is high. The electrical resistance is excellent. This model has clamping clamping. The body material is aluminum alloy.
Part Number
Configured Part Number is shown.
CCZ-18-4X6
Part Number |
---|
CCZ-18-4X6 |
Loading...
Type | Super zero oldham coupling | Allowable Misalignment | Angular Misalignment / Eccentricity | Application | Standard |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 10001~78000 | Properties | High camber rigidity / High Torque / Zero Backlash / Compact | Body Material | Aluminum Alloy |
Category | Coupling body | Allowable Displacement(Angle Displacement)(deg) | 1 | Allowable Displacement(Parallel Displacement)Range(mm) | 1.1~3.0 |
Spacer Material | Engineering Resin | Type | Collet | Flexibility | ○ |
Electric Insulation | ○ | Isokinetic | ○ |
Please check the type/dimensions/specifications of the part CCZ-18-4X6 in the Flexible Couplings - Oldham Type, CCZ series. series.
Part Number |
---|
CCZ-16-3X6 |
CCZ-16-4X4 |
CCZ-16-4X5 |
CCZ-18-4X7 |
CCZ-18-4X8 |
CCZ-18-5X5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy