(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - With polyurethane sleeve.

Flexible Couplings - With polyurethane sleeve.

Click this image to zoom it.

Move the mouse over the image to zoom

Flexible spider couplings with polyurethane sleeve. Operating temperature from -20°C to 60°C. Rotational speed from 39,000 to 19,000 depending on outside diameter.

  • METRIC
  • inCAD Components
Couplings - Sleeved, Set Screw:Related Image
[ ! ]For the selection criteria and alignment procedures >> Click here
・Materials
Parts[ M ]Material[ S ]Surface Treatment[ A ]Accessories
CasingAluminum Alloy (Sintered Treatment for CPF32)Electrodeposited Coating (Black) (Steam Treatment for CPF32)Set Screw
SleevePolyurethane (Orange)-

Specifications

Part Number-Shaft Bore Dia. d1-Shaft Bore Dia. d2
CPF20-10-10
CPJLW50-10-12
Part Numberd1, d2 (d1≤d2)LBtFSleeveSet Screw
TypeDCKHMTightening Torque (N·m)
CPF1634566.358   271283411146/6M30.7
20  566.35810  3415104514188/8
25   66.3581012 41181256172210/10M41.7
32     810121448211467202912/14
Part NumberAllowable Torque (N·m)Angular Misalignment ( ° )Lateral Misalignment (mm)Static Torsional Spring Constant (N · m / rad)Max. Rotational Speed (r / min)Moment of Inertia (kg · m2)Mass (g)
TypeD
CPF160.520.24.4390009x10-722
2019.5310002.7x10-642
251.520250008.1x10-681
32352190002.5x10-5150
[ ! ]The allowable torque varies depending on temperature. Click here

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
Quantity1~910~1213, 1415~19
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

Couplings - Sleeved, Set Screw:Related Image

Support Information

MISUMI Coupling Type

Coupling TypeDisk TyeWith Slit TypeOldham TypeJaw TypeBellows TypeRigid TypeUniversal Joints TypeChain Couplings Type
Photo
Shaft Bore DiaØ2-60 mmØ1.5-35 mmØ1-47 mmØ3-60 mmØ0-62 mmØ3-35 mmØ1-60 mmØ14-55 mm
Mortor Recommendation*Servo Motor
*Stepping Motors
*Servo Motor
*Stepping Motors
*General Purpose Morter*Stepping Motors
*General Purpose Morter
*Stepping Motors*Servo Motor
*Stepping Motors
*Stepping Motors
*General Purpose Morter
*General Purpose Morter
Torque0.15-800 N·m0.05-35 N·m0.06-352 N·m0.31-1,350 N·m0.3-500 N·m0.3-206 N·m0.25-495 N·m100-2,372 N·m
Zero BacklashExcellentExcellentInefficientInefficientGoodExcellentInefficientInefficient
Allowable Angular MisalignmentGoodGoodExcellentReasonableExcellentInefficientExcellentReasonable
Allowable Lateral MisalignmentReasonableReasonableExcellentReasonableReasonableInefficientInefficientReasonable
Axial MisalignmentGoodReasonableGoodInefficientExcellentInefficientInefficientInefficient
See all optionsClick hereClick hereClick hereClick hereClick hereClick hereClick hereClick here

For more details on each type of coupling click here

Cautions

Use Precautions

  • Make sure to keep misalignment within the allowed range and avoid excessive torque. Otherwise the coupling’s life will be shortened considerably due to plastic deformation.
  • For your safety, enclose the revolving parts of equipment with a protective cover.
  • If the coupling item generates abnormal metallic noises, immediately turn off the equipment and identify the cause. Such noises may be an indication of improper alignment, shaft interference or a loose screw.
  • For applications with a large load fluctuation, apply an adhesive agent on the coupling’s screws to prevent them from loosening. Alternatively, select a coupling of a larger size/load capability.

Compatible Models

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPF16-[3,​4,​5,​6,​6.35,​8]-[3,​4,​5,​6,​6.35,​8]
CPF16-[3,​4,​5,​6,​6.35,​8]-RDC[3-8/0.1]
CPF16-[3,​4,​5,​6,​6.35,​8]-*
CPF16-LDC[3-8/0.1]-[3,​4,​5,​6,​6.35,​8]
CPF16-LDC[3-8/0.1]-RDC[3-8/0.1]
CPF16-LDC[3-8/0.1]-*
CPF16-*-[3,​4,​5,​6,​6.35,​8]
CPF16-*-RDC[3-8/0.1]
CPF16-*-*
CPF20-[5,​6,​6.35,​8,​10]-[5,​6,​6.35,​8,​10]
CPF20-[5,​6,​6.35,​8,​10]-RDC[5-10/0.1]
CPF20-[5,​6,​6.35,​8,​10]-*
CPF20-LDC[5-10/0.1]-[5,​6,​6.35,​8,​10]
CPF20-LDC[5-10/0.1]-RDC[5-10/0.1]
CPF20-LDC[5-10/0.1]-*
CPF20-*-[5,​6,​6.35,​8,​10]
CPF20-*-RDC[5-10/0.1]
CPF20-*-*
CPF25-[6,​6.35,​8,​10,​12]-[6,​6.35,​8,​10,​12]
CPF25-[6,​6.35,​8,​10,​12]-RDC[6-12/0.1]
CPF25-[6,​6.35,​8,​10,​12]-*
CPF25-LDC[6-12/0.1]-[6,​6.35,​8,​10,​12]
CPF25-LDC[6-12/0.1]-RDC[6-12/0.1]
CPF25-LDC[6-12/0.1]-*
CPF25-*-[6,​6.35,​8,​10,​12]
CPF25-*-RDC[6-12/0.1]
CPF25-*-*
CPF32-[8,​10,​12,​14]-[8,​10,​12,​14]
CPF32-[8,​10,​12,​14]-RDC[8-14/0.1]
CPF32-[8,​10,​12,​14]-*
CPF32-LDC[8-14/0.1]-[8,​10,​12,​14]
CPF32-LDC[8-14/0.1]-RDC[8-14/0.1]
CPF32-LDC[8-14/0.1]-*
CPF32-*-[8,​10,​12,​14]
CPF32-*-RDC[8-14/0.1]
CPF32-*-*
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size d1
(mm)
For Shaft Size d2
(mm)
O.D. D
(Ø)
Overall Length
(mm)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Shaft I.D. d1 Change Hole Dia. [LDC] Specified in 0.1mm Increment Shaft I.D. d2 Change Hole Dia. [RDC] Specified in 0.1mm Increment
1 Piece(s)

8 Days or more

100.05~1.003 ~ 83 ~ 816270.5390009×10-7--
1 Piece(s)

8 Days or more

100.05~1.003 ~ 8-16270.5390009×10-7-3 ~ 8
1 Piece(s)

8 Days or more

100.05~1.003 ~ 8-16270.5390009×10-7--
1 Piece(s)

8 Days or more

100.05~1.00-3 ~ 816270.5390009×10-73 ~ 8-
1 Piece(s)

8 Days or more

100.05~1.00--16270.5390009×10-73 ~ 83 ~ 8
1 Piece(s)

8 Days or more

100.05~1.00--16270.5390009×10-73 ~ 8-
1 Piece(s)

8 Days or more

100.05~1.00-3 ~ 816270.5390009×10-7--
1 Piece(s)

8 Days or more

100.05~1.00--16270.5390009×10-7-3 ~ 8
1 Piece(s)

8 Days or more

100.05~1.00--16270.5390009×10-7--
1 Piece(s)

8 Days or more

100.05~1.005 ~ 105 ~ 1020341310002.7×10-6--
1 Piece(s)

8 Days or more

100.05~1.005 ~ 10-20341310002.7×10-6-5 ~ 10
1 Piece(s)

8 Days or more

100.05~1.005 ~ 10-20341310002.7×10-6--
1 Piece(s)

8 Days or more

100.05~1.00-5 ~ 1020341310002.7×10-65 ~ 10-
1 Piece(s)

8 Days or more

100.05~1.00--20341310002.7×10-65 ~ 105 ~ 10
1 Piece(s)

8 Days or more

100.05~1.00--20341310002.7×10-65 ~ 10-
1 Piece(s)

8 Days or more

100.05~1.00-5 ~ 1020341310002.7×10-6--
1 Piece(s)

8 Days or more

100.05~1.00--20341310002.7×10-6-5 ~ 10
1 Piece(s)

8 Days or more

100.05~1.00--20341310002.7×10-6--
1 Piece(s)

8 Days or more

101.01~3.006 ~ 126 ~ 1225411.5250008.1×10-6--
1 Piece(s)

8 Days or more

101.01~3.006 ~ 12-25411.5250008.1×10-6-6 ~ 12
1 Piece(s)

8 Days or more

101.01~3.006 ~ 12-25411.5250008.1×10-6--
1 Piece(s)

8 Days or more

101.01~3.00-6 ~ 1225411.5250008.1×10-66 ~ 12-
1 Piece(s)

8 Days or more

101.01~3.00--25411.5250008.1×10-66 ~ 126 ~ 12
1 Piece(s)

8 Days or more

101.01~3.00--25411.5250008.1×10-66 ~ 12-
1 Piece(s)

8 Days or more

101.01~3.00-6 ~ 1225411.5250008.1×10-6--
1 Piece(s)

8 Days or more

101.01~3.00--25411.5250008.1×10-6-6 ~ 12
1 Piece(s)

8 Days or more

101.01~3.00--25411.5250008.1×10-6--
1 Piece(s)

8 Days or more

101.01~3.008 ~ 148 ~ 1432483190002.5×10-5--
1 Piece(s)

8 Days or more

101.01~3.008 ~ 14-32483190002.5×10-5-8 ~ 14
1 Piece(s)

8 Days or more

101.01~3.008 ~ 14-32483190002.5×10-5--
1 Piece(s)

8 Days or more

101.01~3.00-8 ~ 1432483190002.5×10-58 ~ 14-
1 Piece(s)

8 Days or more

101.01~3.00--32483190002.5×10-58 ~ 148 ~ 14
1 Piece(s)

8 Days or more

101.01~3.00--32483190002.5×10-58 ~ 14-
1 Piece(s)

8 Days or more

101.01~3.00-8 ~ 1432483190002.5×10-5--
1 Piece(s)

8 Days or more

101.01~3.00--32483190002.5×10-5-8 ~ 14
1 Piece(s)

8 Days or more

101.01~3.00--32483190002.5×10-5--

Loading...

  1. 1
 

Basic Information

Series Name Oldham Type Allowable Misalignment Angular / Eccentricity Application Standard
Max. Rotational Speed Range(r/min) 10001~78000 Features Low Moment of Inertia Body Material Zinc Alloy
Category Coupling Main Body Allowable Angular Misalignment(deg) 2 Allowable Lateral Misalignment Range(mm) 0.02~0.2
Allowable Lateral Misalignment(mm) 0.2 Operating Temperature(℃) -20::60

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.