(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Main Body Type: Polygonal Shape
•Main Body Material: Iron
•Mounting Section Material: Iron
•Main Body, O.D. D Dimension (f): 42
•Main Body, Height Dimension t (mm): 18
Main Body, Type | Polygon | Polygonal Shape, Type | Pentagon | Additional Function | No |
---|---|---|---|---|---|
Mounting Section Type | Female Thread | Main Body Material | Iron | Main Body, Surface Treatment | No |
Mounting Section, Material | Iron | Mounting Section, Surface Treatment | No | Main Body, O.D. D(φ) | 42 |
End Threaded | No | Set Screw Flat Machining | No | Main Body, Height t(mm) | 18 |
Mounting Section, Dia. d(φ) | M6 | Sales Unit | Low Quantity (can be purchased from one) |
Please check the type/dimensions/specifications of the part KGN-2-M6 in the Knobs - With 5 Lobes and Brass Insert for Internal Thread, and an External Diameter of 42 mm. series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy