(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - ABS Resin Head without Straight Knurling but with a Smooth Relief on the Circumference.【40-60 Pieces Per Package】

Knobs - ABS Resin Head without Straight Knurling but with a Smooth Relief on the Circumference.
  • Volume Discount

•Main Body Type: Round shape
•Main Body Material: Iron
•Mounting Section Material: Iron
•Main Body, O.D. D Dimension (f): 45
•Main Body, Height Dimension t (mm): 16.5

Part Number

Configured Part Number is shown.

Part Number
KR-B3-8X10
KR-B3-8X15
KR-B3-8X35
KR-B3-8X40
KR-B3-8X45
KR-B3-8X50
KR-B3-10X25
KR-B3-10X30
KR-B3-10X35
KR-B3-10X45
KR-B3-10X50
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)

60 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M810

60 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M815

55 Pieces Per Package

1 Pack(s)Available

15 Days or more

10M835

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M840

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

10M845

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

10M850

60 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M1025

55 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M1030

55 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M1035

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M1045

40 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M1050

Loading...

  1. 1

Basic Information

Main Body, Type Round shape Round Shape, Type Cylindrical Shape Additional Function No
Mounting Section Type Male thread (stepped) Main Body Material Iron Main Body, Surface Treatment No
Mounting Section, Material Iron Main Body, O.D. D(φ) 45 Side Machined No
End Threaded No Set Screw Flat Machining No Main Body, Height t(mm) 16.5
Sales Unit Box/package

Additional Products in this Category

Tech Support