(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Main Body Type: Polygonal Shape
•Main Body Material: ABS Resin
•Mounting Section Material: Iron
•Main Body, O.D. D Dimension (f): 35
•Main Body, Height Dimension t (mm): 14
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Main Body, Type | Polygon | Polygonal Shape, Type | Pentagon | Additional Function | No |
---|---|---|---|---|---|
Mounting Section Type | Male thread (stepped) | Main Body Material | ABS Resin | Main Body, Surface Treatment | No |
Mounting Section, Material | Iron | Main Body, O.D. D(φ) | 35 | End Threaded | No |
Set Screw Flat Machining | No | Main Body, Height t(mm) | 14 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy