(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SOLN【1-2,500 Pieces Per Package】

SOLN
  • Volume Discount

•Shape: Flanged Nut
•Self-Loosening details: Disc Spring Washer Nut
•Application/Function: Stop loosening
•Thread Ridge Type: Metric coarse

Part Number

Configured Part Number is shown.

Part Number
SOLN-M4X7X10-3W
SOLN-M4X7X10-C
SOLN-M5X8X12-3W
SOLN-M5X8X12-S
SOLN-M6X10X14-3W
SOLN-M6X10X14-3W-NS
SOLN-M6X10X14-C-NS
SOLN-M8X12X18-C
SOLN-M8X13X18-S
SOLN-M10X14X22-3W
SOLN-M10X14X22-3W-NS
SOLN-M10X14X22-C
SOLN-M12X19X25-3W
SOLN-M12X19X25-C
SOLN-M12XD-25.5-3W
SOLN-M12XD-25.5-C
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Height Pitch

2,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

104[Steel] IronTrivalent ChromateBox/package[Trivalent Chromate] Trivalent WhiteNo spike on surface0.7

2,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-4[Steel] Iron[Chromate Plating] ChromateBox/package[Chromate Plating] Chromate PlatingNo spike on surface0.7

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

105[Steel] IronTrivalent ChromateBox/package[Trivalent Chromate] Trivalent WhiteNo spike on surface0.8
1 Piece(s)Available

8 Days or more

105Stainless SteelNoLow Quantity (can be purchased from one)NoSpike on surface0.8

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

106[Steel] IronTrivalent ChromateBox/package[Trivalent Chromate] Trivalent WhiteSpike on surface1

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

106[Steel] IronTrivalent ChromateBox/package[Trivalent Chromate] Trivalent WhiteNo spike on surface1

700 Pieces Per Package

1 Pack(s)Available

17 Days or more

-6[Steel] Iron[Chromate Plating] ChromateBox/package[Chromate Plating] Chromate PlatingNo spike on surface1

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

-8[Steel] Iron[Chromate Plating] ChromateBox/package[Chromate Plating] Chromate PlatingSpike on surface1.25
1 Piece(s)Available

8 Days or more

108Stainless SteelNoLow Quantity (can be purchased from one)NoSpike on surface1.25

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010[Steel] IronTrivalent ChromateBox/package[Trivalent Chromate] Trivalent WhiteSpike on surface1.5

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010[Steel] IronTrivalent ChromateBox/package[Trivalent Chromate] Trivalent WhiteNo spike on surface1.5

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

-10[Steel] Iron[Chromate Plating] ChromateBox/package[Chromate Plating] Chromate PlatingSpike on surface1.5

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012[Steel] IronTrivalent ChromateBox/package[Trivalent Chromate] Trivalent WhiteNo spike on surface1.75

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-12[Steel] Iron[Chromate Plating] ChromateBox/package[Chromate Plating] Chromate PlatingNo spike on surface1.75

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012[Steel] IronTrivalent ChromateBox/package[Trivalent Chromate] Trivalent WhiteSpike on surface1.75

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-12[Steel] Iron[Chromate Plating] ChromateBox/package[Chromate Plating] Chromate PlatingSpike on surface1.75

Loading...

  1. 1

Basic Information

Thread ridge type Metric coarse Application / function Stop loosening Self-Loosening details Disc Spring Washer Nut

Additional Products in this Category

Tech Support