(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adapter - Ferrule, ZLL Series, Sanitary Fittings

Part Number

Configured Part Number is shown.

Part Number
ZFA-R-1SXR1/2X50L
ZFA-R-1SXR1/2X50L-SU6L
ZFA-R-1SXR1X60L
ZFA-R-1SXR1X60L-SU6L
ZFA-R-1SXR3/4X50L
ZFA-R-1SXR3/4X50L-SU6L
ZFA-R-1.5SXR1X60L
ZFA-R-1.5SXR1X60L-SU6L
ZFA-R-1.5SXR3/4X50L
ZFA-R-1.5SXR3/4X50L-SU6L
ZFA-R-1.5SXR11/2X60L
ZFA-R-1.5SXR11/2X60L-SU6L
ZFA-R-1.5SXR11/4X60L
ZFA-R-1.5SXR11/4X60L-SU6L
ZFA-R-2SXR2X70L
ZFA-R-2SXR2X70L-SU6L
ZFA-R-2SXR11/2X60L
ZFA-R-2SXR11/2X60L-SU6L
Part NumberMinimum order quantityVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Nominal Outside Diameter
(Ø)
Screw Length L
(mm)
1 Piece(s)Available

8 Days or more

304 Stainless Steel1S1/2B(15A)50
1 Piece(s)Available

10 Days or more

316L Stainless Steel1S1/2B(15A)50
1 Piece(s)Available

9 Days or more

304 Stainless Steel1S1B(25A)60
1 Piece(s)Available

9 Days or more

316L Stainless Steel1S1B(25A)60
1 Piece(s)Available

9 Days or more

304 Stainless Steel1S3/4B(20A)50
1 Piece(s)Available

8 Days or more

316L Stainless Steel1S3/4B(20A)50
1 Piece(s)Available

9 Days or more

304 Stainless Steel1.5S1B(25A)60
1 Piece(s)Available

9 Days or more

316L Stainless Steel1.5S1B(25A)60
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.5S3/4B(20A)50
1 Piece(s)Available

9 Days or more

316L Stainless Steel1.5S3/4B(20A)50
1 Piece(s)Available

9 Days or more

304 Stainless Steel1.5S1 1/2B(40A)60
1 Piece(s)Available

9 Days or more

316L Stainless Steel1.5S1 1/2B(40A)60
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.5S1 1/4B(32A)60
1 Piece(s)Available

9 Days or more

316L Stainless Steel1.5S1 1/4B(32A)60
1 Piece(s)Available

9 Days or more

304 Stainless Steel2S2B(50A)70
1 Piece(s)Available

9 Days or more

316L Stainless Steel2S2B(50A)70
1 Piece(s)Available

9 Days or more

304 Stainless Steel2S1 1/2B(40A)60
1 Piece(s)Available

9 Days or more

316L Stainless Steel2S1 1/2B(40A)60

Loading...

  1. 1

Basic Information

Type Adapter Fitting Shape Ferrule male thread adapter Connection Type 1 (Left or Large Diameter Side) Ferrule
Connection Type 2 (Right or Small Diameter Side) Screw for pipes Dia., Center Equal Dia. / concentric Range of Nominal Outside Diameter 1.0S~2.0S
Surface Finish Machining

Additional Products in this Category

Tech Support