(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Elbow - 90 Degree, Ferrule, ZEL Series, Sanitary Fittings

Elbow - 90 Degree, Ferrule, ZEL Series, Sanitary Fittings
  • Volume Discount

The highly reliable Z Sanitary brand is widely used in the food, medical, and semiconductor industries.

Part Number

Configured Part Number is shown.

Part Number
ZEL-F-1S
ZEL-F-1S-SU6L
ZEL-F-1.5S
ZEL-F-1.5S-SU6L
ZEL-F-2S
ZEL-F-2S-SU6L
ZEL-F-2.5S
ZEL-F-2.5S-SU6L
ZEL-F-3S
ZEL-F-3S-SU6L
ZEL-F-4S
ZEL-F-4S-SU6L
Part NumberMinimum order quantityVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Range of Nominal Outside Diameter Nominal Outside Diameter
(Ø)
1 Piece(s)Available

9 Days or more

304 Stainless Steel1.0S~2.0S1S
1 Piece(s)Available

9 Days or more

316L Stainless Steel1.0S~2.0S1S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S1.5S
1 Piece(s)Available

9 Days or more

316L Stainless Steel1.0S~2.0S1.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S2S
1 Piece(s)Available

10 Days or more

316L Stainless Steel1.0S~2.0S2S
1 Piece(s)Available

9 Days or more

304 Stainless Steel2.5S~4.5S2.5S
1 Piece(s)Available

9 Days or more

316L Stainless Steel2.5S~4.5S2.5S
1 Piece(s)Available

9 Days or more

304 Stainless Steel2.5S~4.5S3S
1 Piece(s)Available

9 Days or more

316L Stainless Steel2.5S~4.5S3S
1 Piece(s)Available

9 Days or more

304 Stainless Steel2.5S~4.5S4S
1 Piece(s)Available

9 Days or more

316L Stainless Steel2.5S~4.5S4S

Loading...

  1. 1

Basic Information

Type Ferrule fitting Fitting Shape Ferrule elbow Connection Type (between Equal Type/Dia. Fittings) Ferrule
Dia., Center Equal Dia. / concentric Surface Finish #320~#400 (buffing Polish finishing)

Additional Products in this Category

Tech Support