(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Tee - Weld-on, ZTE Series, Sanitary Fittings (Part Numbers)

Tee - Weld-on, ZTE Series, Sanitary Fittings
  • Volume Discount

The highly reliable Z Sanitary brand is widely used in the food, medical, and semiconductor industries.

Part Number

Configured Part Number is shown.

Part Number
ZTE-W-3S
ZTE-W-4S
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Outside Diameter
(Ø)
1 Piece(s)Available

9 Days or more

3S
1 Piece(s)Available

9 Days or more

4S

Loading...

  1. 1

Basic Information

Type Weld-On Fittings Fitting Shape Tee Connection Type (between Equal Type/Dia. Fittings) Weld-On
Combination of Tee and Cross at Connecting Part (A-B-C) Tee Dia., Center Equal Dia. / concentric Metal Piece(Fittings etc.,) Material 304 Stainless Steel
Range of Nominal Outside Diameter 2.5S~4.5S Surface Finish #320~#400 (buffing Polish finishing)

Additional Products in this Category

Tech Support