| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 316 Stainless Steel | SCH80 | 1/8B(6A) | 10.5 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 316L Stainless Steel | SCH80 | 1/8B(6A) | 10.5 |
| 1 Piece(s) | Available |
9 Days or more
| [Steel] Carbon Steel (S25C) | SCH80 | 1/4B(8A) | 13.8 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 304 Stainless Steel | SCH80 | 1/4B(8A) | 13.8 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 316 Stainless Steel | SCH80 | 1/4B(8A) | 13.8 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 316L Stainless Steel | SCH80 | 1/4B(8A) | 13.8 |
| 1 Piece(s) | Available |
9 Days or more
| [Steel] Carbon Steel (S25C) | SCH80 | 3/8B(10A) | 17.3 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 304 Stainless Steel | SCH80 | 3/8B(10A) | 17.3 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 316 Stainless Steel | SCH80 | 3/8B(10A) | 17.3 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 316L Stainless Steel | SCH80 | 3/8B(10A) | 17.3 |
| 1 Piece(s) | Available |
9 Days or more
| [Steel] Carbon Steel (S25C) | SCH80 | 1/2B(15A) | 21.7 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 304 Stainless Steel | SCH80 | 1/2B(15A) | 21.7 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 316 Stainless Steel | SCH80 | 1/2B(15A) | 21.7 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 316L Stainless Steel | SCH80 | 1/2B(15A) | 21.7 |
| 1 Piece(s) | Available |
9 Days or more
| [Steel] Carbon Steel (S25C) | SCH160 | 1/2B(15A) | 21.7 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 304 Stainless Steel | SCH160 | 1/2B(15A) | 21.7 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 316 Stainless Steel | SCH160 | 1/2B(15A) | 21.7 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 316L Stainless Steel | SCH160 | 1/2B(15A) | 21.7 |
| 1 Piece(s) | Available |
9 Days or more
| [Steel] Carbon Steel (S25C) | SCH80 | 3/4B(20A) | 27.2 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 304 Stainless Steel | SCH80 | 3/4B(20A) | 27.2 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 316 Stainless Steel | SCH80 | 3/4B(20A) | 27.2 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 316L Stainless Steel | SCH80 | 3/4B(20A) | 27.2 |
| 1 Piece(s) | Available |
9 Days or more
| [Steel] Carbon Steel (S25C) | SCH160 | 3/4B(20A) | 27.2 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 304 Stainless Steel | SCH160 | 3/4B(20A) | 27.2 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 316 Stainless Steel | SCH160 | 3/4B(20A) | 27.2 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 316L Stainless Steel | SCH160 | 3/4B(20A) | 27.2 |
| 1 Piece(s) | Available |
9 Days or more
| [Steel] Carbon Steel (S25C) | SCH80 | 1B(25A) | 34.0 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 304 Stainless Steel | SCH80 | 1B(25A) | 34.0 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 316 Stainless Steel | SCH80 | 1B(25A) | 34.0 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 316L Stainless Steel | SCH80 | 1B(25A) | 34.0 |
| 1 Piece(s) | Available |
9 Days or more
| [Steel] Carbon Steel (S25C) | SCH160 | 1B(25A) | 34.0 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 304 Stainless Steel | SCH160 | 1B(25A) | 34.0 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 316 Stainless Steel | SCH160 | 1B(25A) | 34.0 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 316L Stainless Steel | SCH160 | 1B(25A) | 34.0 |
| 1 Piece(s) | Available |
9 Days or more
| [Steel] Carbon Steel (S25C) | SCH80 | 1 1/4B(32A) | 42.7 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 304 Stainless Steel | SCH80 | 1 1/4B(32A) | 42.7 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 316 Stainless Steel | SCH80 | 1 1/4B(32A) | 42.7 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 316L Stainless Steel | SCH80 | 1 1/4B(32A) | 42.7 |
| 1 Piece(s) | Available |
9 Days or more
| [Steel] Carbon Steel (S25C) | SCH160 | 1 1/4B(32A) | 42.7 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 304 Stainless Steel | SCH160 | 1 1/4B(32A) | 42.7 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 316 Stainless Steel | SCH160 | 1 1/4B(32A) | 42.7 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 316L Stainless Steel | SCH160 | 1 1/4B(32A) | 42.7 |
| 1 Piece(s) | Available |
9 Days or more
| [Steel] Carbon Steel (S25C) | SCH80 | 1 1/2B(40A) | 48.6 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 304 Stainless Steel | SCH80 | 1 1/2B(40A) | 48.6 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 316 Stainless Steel | SCH80 | 1 1/2B(40A) | 48.6 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 316L Stainless Steel | SCH80 | 1 1/2B(40A) | 48.6 |
| 1 Piece(s) | Available |
9 Days or more
| [Steel] Carbon Steel (S25C) | SCH160 | 1 1/2B(40A) | 48.6 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 304 Stainless Steel | SCH160 | 1 1/2B(40A) | 48.6 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 316 Stainless Steel | SCH160 | 1 1/2B(40A) | 48.6 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 316L Stainless Steel | SCH160 | 1 1/2B(40A) | 48.6 |
| 1 Piece(s) | Available |
9 Days or more
| [Steel] Carbon Steel (S25C) | SCH80 | 2B(50A) | 60.5 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 304 Stainless Steel | SCH80 | 2B(50A) | 60.5 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 316 Stainless Steel | SCH80 | 2B(50A) | 60.5 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 316L Stainless Steel | SCH80 | 2B(50A) | 60.5 |
| 1 Piece(s) | Available |
9 Days or more
| [Steel] Carbon Steel (S25C) | SCH160 | 2B(50A) | 60.5 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 304 Stainless Steel | SCH160 | 2B(50A) | 60.5 |
| 1 Piece(s) | Available |
9 Days or more
| [Steel] Carbon Steel (S25C) | SCH80 | 2 1/2B(65A) | 76.3 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 304 Stainless Steel | SCH80 | 2 1/2B(65A) | 76.3 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 316 Stainless Steel | SCH80 | 2 1/2B(65A) | 76.3 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 316L Stainless Steel | SCH80 | 2 1/2B(65A) | 76.3 |
| 1 Piece(s) | Available |
9 Days or more
| [Steel] Carbon Steel (S25C) | SCH160 | 2 1/2B(65A) | 76.3 |
| 1 Piece(s) | Available |
9 Days or more
| [Steel] Carbon Steel (S25C) | SCH80 | 3B(80A) | 89.1 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 304 Stainless Steel | SCH80 | 3B(80A) | 89.1 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 316 Stainless Steel | SCH80 | 3B(80A) | 89.1 |
| 1 Piece(s) | Available |
9 Days or more
| [Stainless Steel] 316L Stainless Steel | SCH80 | 3B(80A) | 89.1 |
| 1 Piece(s) | Available |
9 Days or more
| [Steel] Carbon Steel (S25C) | SCH160 | 3B(80A) | 89.1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy