(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An economical and robust malleable valve. Main parts are mostly stainless steel for better abrasion resistance than bronze valves. Ideal for iron pipes. Helps eliminate corrosion caused by contact potential difference.
Part Number
Configured Part Number is shown.
HM10KST-3/4
Applicable Fluid | Water / Air / Oil | Shape | Y-Shaped |
---|---|---|---|
Nominal Pressure | 10K | Material | [Cast Iron] FCMB-S35 |
Supply Side, Connection Type | Rc (Screwed Type) | Supply Side, Plumbing Thread Nominal | 3/4B(20A) |
Control Side, Connection Type | Rc (Screwed Type) | Control Side, Plumbing Thread Nominal | 3/4B(20A) |
Max. Operating Pressure(MPa) | 1.37 | - | - |
Applicable Fluid | Water / Air / Oil | Shape | Y-Shaped | Nominal Pressure | 10K |
---|---|---|---|---|---|
Material | FCMB-S35 | Supply Side, Connection Type | Rc (Screwed Type) | Supply Side, Plumbing Thread Nominal | 3/4B(20A) |
Control Side, Connection Type | Rc (Screwed Type) | Control Side, Plumbing Thread Nominal | 3/4B(20A) | Max. Operating Pressure(MPa) | 1.37 |
Please check the type/dimensions/specifications of the part HM10KST-3/4 in the Malleable Valve, General-Purpose 10K Type, Strainer, Screwed series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy