(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Oil-free processed ball valves are valves that have undergone degreasing and cleaning, and are manufactured with dust-proofing in mind. These valves are widely used in the healthcare, oxygen production, food products, paint, high purity gas, semiconductors, and biotech-related industries.
Part Number
Configured Part Number is shown.
HBS-47-20RC
Ball Valve Type | Full Bore | Fluid | Water / Air / Oil / Gas | Main Body Shape | Straight |
---|---|---|---|---|---|
Material of Body | C37700 Brass | Operation Method | Manual | Supply Side, Connection Type | Rc |
Supply Side, Plumbing Thread Nominal | 3/4B(20A) | Operating Temperature(℃) | -10::120 | Operating Pressure Range(MPa) | ::1.96 |
Body Lining | No | Handle Shape | Lever | Control Side, Connection Type | Rc |
Control Side, Plumbing Thread Nominal | 3/4B(20A) | L(mm) | 75 | (H)(mm) | 60 |
(L1)(L2)(L3)(Ø) | 120 | Material and Color of Handle | Stainless Steel (SUS430) (Vinyl Coating), Red |
Please check the type/dimensions/specifications of the part HBS-47-20RC in the Brass Ball Valve; HBS Series Lever Handle Type Oil-Free Treated series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy