(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crystal Hose, F-3 Type (Part Numbers)

Crystal Hose, F-3 Type

Lightweight, with flat and smooth inner/outer surfaces. Suitable for both delivery and suction.

[Features]
- The soft part is transparent, letting you see the contents.
- Lightweight and bendable for easy handling.
· Suitable for both suction and delivery.

Part Number

Configured Part Number is shown.

Part Number
F3-19-[1-50/1]
F3-25-[1-50/1]
F3-32-[1-50/1]
F3-38-[1-50/1]
F3-50-[1-50/1]
F3-65-[1-50/1]
F3-75-[1-50/1]
F3-90-[1-50/1]
F3-100-[1-50/1]
F3-125-[1-20/1]
F3-150-[1-20/1]
F3-200-[1-20/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(Ø)
Nominal diameter
(φ)
Allowable Bending Radius
(mm)
I.D.
(φ)
Length
(m)
Allowable Pressure(20℃)
(Mpa)
1 Piece(s)

12 Days or more

24.519115191 ~ 500.6
1 Piece(s)

12 Days or more

30.42527525.41 ~ 500.5
1 Piece(s)

12 Days or more

3832375321 ~ 500.45
1 Piece(s)

12 Days or more

443847538.11 ~ 500.4
1 Piece(s)

12 Days or more

585061050.81 ~ 500.3
1 Piece(s)

12 Days or more

72.26580063.51 ~ 500.3
1 Piece(s)

12 Days or more

85.175136076.21 ~ 500.25
1 Piece(s)

12 Days or more

99.5901400891 ~ 500.25
1 Piece(s)

12 Days or more

113.21001450101.61 ~ 500.25
1 Piece(s)

12 Days or more

139.512525001271 ~ 200.25
1 Piece(s)

12 Days or more

167.51502900152.41 ~ 200.25
1 Piece(s)

12 Days or more

221.520030002031 ~ 200.2

Loading...

  1. 1

Basic Information

Applicable Fluid Water Mounting Metal Pieces(Fittings etc.,) No Hose Material Soft PVC+Hard PVC
Color Transparent (Gray) Features General Use / Transparency / Flexibility / Suction Operating Temperature Range(℃) -10::50

Additional Products in this Category

Tech Support