(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hose - Food Application, ELGL Series

Duct Hose - Food Application, ELGL Series

Environmentally friendly hose. Product is lightweight, has excellent flexibility and complies with the Food Sanitation Act of Japan.

[Features]
· Superior resistance to repeated bending.
· Lightweight and flexible.
· Environmentally friendly hose that does not contain chlorine and plasticizers.
· Compliant to standards for equipment and container packaging based on Health, Labour and Welfare Ministry Notification No. 201 Food Sanitation Laws. (Excludes oils and fats)

Part Number

Configured Part Number is shown.

Part Number
ELGL-32-[1-20/1]
ELGL-50-[1-20/1]
ELGL-65-[1-20/1]
ELGL-75-[1-20/1]
ELGL-90-[1-20/1]
ELGL-100-[1-20/1]
ELGL-125-20
ELGL-150-20
ELGL-200-20
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(φ)
I.D.
(φ)
Allowable Pressure(20℃)
(MPa)
Allowable Bending Radius
(mm)
Nominal diameter
(φ)
Length
(m)
1 Piece(s)

12 Days or more

39.5320.0650321 ~ 20
1 Piece(s)

12 Days or more

58.550.80.0560501 ~ 20
1 Piece(s)

12 Days or more

71.863.50.0470651 ~ 20
1 Piece(s)

12 Days or more

85.276.20.0490751 ~ 20
1 Piece(s)

12 Days or more

98.2890.03100901 ~ 20
1 Piece(s)

12 Days or more

110.8101.60.031101001 ~ 20
5 Piece(s)

12 Days or more

1381270.0215012520
5 Piece(s)

12 Days or more

165.5152.40.0219015020
5 Piece(s)

12 Days or more

220203.70.0125020020

Loading...

  1. 1

Basic Information

Hose material Elastomer + Olefinic Resin Features Bending Cutting Service Usage Presence
Color White Applicable Fluid Powder / Air Operating Temperature Range(℃) -20::50

Additional Products in this Category

Tech Support