(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hose - Stainless Steel, SUS Series (Part Numbers)

Duct Hose - Stainless Steel, SUS Series
  • Volume Discount

Uses all stainless steel (SUS304). Continuous operating temperature of up to 400℃.

Part Number

Configured Part Number is shown.

Part Number
SUS-50
SUS-65
SUS-75
SUS-90
SUS-100
SUS-125
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(φ)
I.D.
(φ)
Allowable Pressure(20℃)
(MPa)
Allowable Bending Radius
(mm)
Nominal diameter
(φ)
1 Piece(s)Available

12 Days or more

53.850.80.0186050
1 Piece(s)Available

12 Days or more

6965.50.0157065
1 Piece(s)Available

18 Days or more

7975.50.0138075
1 Piece(s)Available

12 Days or more

94.5910.019590
1 Piece(s)Available

12 Days or more

105101.50.01105100
1 Piece(s)Available

12 Days or more

129.51260.01125125

Loading...

  1. 1

Basic Information

Hose material Stainless Steel Foil SUS304 Features Heat resistant Cutting Service Usage No
Color Gray Applicable Fluid Air Operating Temperature Range(℃) -20::400
Length(m) 2

Additional Products in this Category

Tech Support