(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hose - Flexible, Compact, P Series

Duct Hose - Flexible, Compact, P Series
  • Volume Discount

Flexible, lightweight, and freely bendable. Shrinks to a third or fourth of its size, improving transport efficiency and saving storage space.

Part Number

Configured Part Number is shown.

Part Number
P-50
P-65
P-75
P-90
P-100
P-125
P-200
P-300
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(φ)
I.D.
(φ)
Allowable Pressure(20℃)
(MPa)
Allowable Bending Radius
(mm)
Nominal diameter
(φ)
1 Piece(s)Available

8 Days or more

1057.553.50.0144050
1 Piece(s)Available

12 Days or more

1071670.0115065
1 Piece(s)Available

12 Days or more

1080.576.50.0096075
1 Piece(s)Available

12 Days or more

1096920.0077090
1 Piece(s)Available

12 Days or more

101061020.00775100
1 Piece(s)Available

12 Days or more

10131.5127.50.00590125
1 Piece(s)Available

18 Days or more

102082020.003140200
1 Piece(s)Available

18 Days or more

103083020.002230300

Loading...

  1. 1

Basic Information

Hose material Olefinic Resin Features General Use / Bending / Flexibility Cutting Service Usage No
Color Dark brown Applicable Fluid Air Operating Temperature Range(℃) -20::80
Length(m) 5

Additional Products in this Category

Tech Support